Extended Coverage: Aftertreatment Coverage 2017 Products
Available on ISB/B6.7, ISL9/L9, & ISX12/X12 2017 engines in the United States and Canada.
Only 2017 engines* are eligible to purchase 2017 Extended Coverage programs.
(*ISX12 engines are eligible for EPA 2017 coverage)
Protection to ensure against major repair costs, no matter where your business takes you. Aftertreatment Coverage includes:
- Registered parts and labor
- Components not supplied by Cummins are not covered under this Plan.
- Covers all these components including mounting hardware and gaskets:
- Complete Aftertreatment System (DPF and SCR System)
- Aftertreatment Differential Pressure Sensor Body and Mounting Hardware
- Aftertreatment Fuel Pressure Sensor O-Ring
- Aftertreatment Fuel Pressure Sensor Body
- Aftertreatment Temperature Sensor Connector
- SCR/DPF Temperature Sensor Probe
- Aftertreatement Wiring Pigtail
- SCR/DPF Temperature Sensor Interface Module Mounting Hardware
- SCR/DPF Temperature Sensor Module
- Aftertreatment Injector and Fuel Lines
- Aftertreatment Injecotr (Heavy Duty Only)
- Aftertreatment Fuel Supply Line & Return Line
- Catalytic Convertor Particulate Filter
- Aftertreatment Differential Pressure Sensor Bracket
- Decomposition Tube
- Aftertreatment Diesel Exhaust Fluid Dosing Unit & Valve
- Aftertreatment Selective Catalyst Reduction (SCR) Catalyst
- NH3/NOx Sensor Module
- NH3/NOx Sensor Probe
- Aftertreatment Soot Sensor
PROTECTION PLAN 1 MUST BE PURCHASED OF EQUAL YEARS & DURATION. IN THE EVENT THAT A LONGER PLAN 1 OPTION IS PURCHASED, AFTERTREATMENT CAN BE PURCHASED WITH A LOWER NUMBER OF YEARS, BUT THE MILEAGE MUST MATCH THAT OF THE PLAN 1.
Aftertreatment Coverage – 2017 Products
ISX12/X12 - 2017 Products
Years | Miles | Kilometers |
---|
3 | 300,000 | 482,804 |
3 | 350,000 | 563,271 |
3 | 400,000 | 643,738 |
3 | 500,000 | 804,673 |
4 | 400,000 | 643,738 |
4 | 450,000 | 724,205 |
4 | 500,000 | 804,673 |
5 | 100,000 | 160,935 |
5 | 200,000 | 321,869 |
5 | 300,000 | 482,804 |
5 | 400,000 | 643,738 |
5 | 500,000 | 804,673 |
Program ID | AT3 |
MATRIX | 233812 |
Aftertreatment Coverage B6.7 & L9 – 2017 Products
B6.7 - 2017 Products
Years | Miles | Kilometers |
---|
4 | 150,000 | 241,402 |
4 | 200,000 | 321,869 |
5 | 100,000 | 160,935 |
5 | 150,000 | 241,402 |
5 | 200,000 | 321,869 |
5 | 250,000 | 402,336 |
5 | 300,000 | 482,804 |
6 | 150,000 | 241,402 |
6 | 200,000 | 321,869 |
6 | 250,000 | 402,336 |
Program ID | AT3 |
MATRIX | 231345 |
L9 - 2017 Products
Years | Miles | Kilometers |
---|
3 | 100,000 | 160,935 |
3 | 150,000 | 241,402 |
4 | 150,000 | 241,402 |
4 | 200,000 | 321,869 |
5 | 100,000 | 160,935 |
5 | 150,000 | 241,402 |
5 | 200,000 | 321,869 |
5 | 250,000 | 402,336 |
5 | 300,000 | 482,804 |
Program ID | AT3 |
MATRIX | 231545
|
Coverage purchased must be documented on a Cummins Customized Assurance Plan Certificate. The certificate must be signed and dated by the customer.
For complete coverage details see legal description (3381454)
Questions onCoverage Content or Certificate Registration contact: Local Factory Representative or a Cummins Distributor
Questions on Filing Claims contact: Cummins Worldwide Claims Management